Wall-Air – Air conditioner for external mounting

Wall-Air exterior view

Wall-Air units are available in two air flow configurations:
- Upflow (CVS)
- Displacement (WLD)

With a cooling capacity of up to 16.8 kW  CVS and 14.0 kW WLD, the precision Wall-Air air-conditioning system keeps the base stations of mobile phone networks cool around the clock, 365 days a year.

It is designed for mounting on an outside wall, leaving room for communications technology when space is at a premium. With optional Free Cooling (FC) with outside air, Wall-Air provides especially energy-efficient air conditioning.

Thoroughly tested and factory-filled with refrigerant, Wall-Air is simple to install, ready for operation immediately and easy to maintain.

Technical specification

Model Total/sensitive cooling capacity (in kW) Dimensions (WxHxD in mm) Nominal voltage (in V)
CVS40 3.8/3.8 880x1500x490 400
CVS50 5.2/5.2 880x1500x490 400
CVS60 6.4/5.7 880x1500x490 400
CVS80 8.4/7.4 960x1725x565 400
CVS90 9.3/8.6 960x1725x565 400
CVSA2 11.9/11.9 1170x1910x600 400
CVSA4 14.0/14.0 1170x1910x600 400
CVSA7 16.8/14.7 1170x1910x600 400

Technical specification

Model Total/sensitive cooling capacity (in kW) Dimensions (WxHxD in mm) Nominal voltage (in V)
WLD40 4.3/4.3 880x2090x660 400
WLD60 6.0/6.0 880x2090x660 400
WLD80 8.0/8.0 990x2260x850 400
WLD90 10.0/10.0 990x2260x850 400
WLDA2 12.0/12.0 990x2260x850 400
WLDA4 14.0/14.0 990x2260x850 400